HUBBELL CANADA
Image of CS3CO2835140B CS3CO2835140B, Medium Voltage Cold Shrink Termination Kit, 28-35kV 3-Phase Conversion Series-Outdoor, Sleeve with Boot for Bare Concentric Conductor

CS3CO2835140B, Medium Voltage Cold Shrink Termination Kit, 28-35kV 3-Phase Conversion Series-Outdoor, Sleeve with Boot for Bare Concentric Conductor

Brand: Burndy

Catalog ID: CS3CO2835140B

The Type CS3CO2835-B Series of 3 Phase Conversion Kits with Outdoor Sleeves with Boot for Bare Concentric Conductor. Conversion kits includes outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

General

Application

Boot Type

Catalog Number

CS3CO2835140B

Environmental Conditions

Material

Caoutchouc de silicone

Pin Type

N/A

Series

UD-BC

Terminal Type

N/A

Type

UPC

621945584976

Electrical Ratings

Phase

3-Phase

Voltage Rating

28/35 kV

Conductor Related

Conductor Range

#1 - 4/0 AWG

Certifications And Compliance

Environmental Conditions

Configuration

Boot Type

Logistics

Carton Quantity

1