HUBBELL CANADA
Image of CS3CO2835250500B CS3CO2835250500B, Medium Voltage Cold Shrink Termination Kit, 28-35kV 3-Phase Conversion Series-Outdoor, Sleeve w/ Boot for Bare Concentric Conductor

CS3CO2835250500B, Medium Voltage Cold Shrink Termination Kit, 28-35kV 3-Phase Conversion Series-Outdoor, Sleeve w/ Boot for Bare Concentric Conductor

Brand: Burndy

Catalog ID: CS3CO2835250500B

The Type CS3CO2835-B Series of 3 Phase Conversion Kits with Outdoor Sleeves with Boot for Bare Concentric Conductor. Conversion kits includes outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

General

Application

Boot Type

Catalog Number

CS3CO2835250500B

Environmental Conditions

Material

Series

UD-BC

Type

UPC

621945584983

Electrical Ratings

Phase

3-Phase

Voltage Rating

28/35 kV

Conductor Related

Conductor Range

  • 5-8kV: 500-1000 kcmil
  • 15kV: 500-750 kcmil
  • 25-28kV: 4/0 AWG-500 kcmil
  • 35kV: 1/0 AWG-350 kcmil

Certifications And Compliance

Environmental Conditions

Configuration

Boot Type

Logistics

Carton Quantity

1