
Brand: Burndy
Catalog ID: CSB0971200SR1
Catalog Number
CSB0971200SR1
Connector Type
SEAL SPLICE KITS
Material
RUBBER
UPC
621945441989
UPC 14 Digit GTIN
00621945441989
Dimension - Height mm
0 mm
Conductor Size
500kcmil - 800kcmil
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
SEAL SPLICE KITS
Carton Quantity
23
Pallet Quantity
759