
Brand: Burndy
Catalog ID: CSB125900SR1
Catalog Number
CSB125900SR1
Connector Type
SEAL SPLICE KITS
Material
RUBBER
UPC
621945441996
UPC 14 Digit GTIN
00621945441996
Dimension - Height mm
0 mm
Conductor Size
900kcmil - 1000kcmil
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
SEAL SPLICE KITS
Carton Quantity
10
Pallet Quantity
540