HUBBELL CANADA
Image of CSUDO15210B CSUDO15210B, Cold Shrink Medium Voltage Termination Kit, 15kV Utility, Bare Concentric Neutral Outdoor Sleeve Only

CSUDO15210B, Cold Shrink Medium Voltage Termination Kit, 15kV Utility, Bare Concentric Neutral Outdoor Sleeve Only

Brand: Burndy

Catalog ID: CSUDO15210B

The Type CSUDO15-B Series of Bare Concentric Neutral 15 kV Sleeve (Outdoor) Only cold shrink termination kits feature a geometric stress cone for exceptional performance. Kit includes outdoor cold shrink termination, center endseal termination, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with outdoor cold shrink termination, center endseal termination, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

General

Application

Boot Type

Catalog Number

CSUDO15210B

Environmental Conditions

Material

Caoutchouc de silicone

Pin Type

N/A

Series

UD-BCN

Terminal Type

N/A

Type

UPC

621945584808

Electrical Ratings

Phase

1-Phase

Voltage Rating

15 kV

Conductor Related

Conductor Size

#2-1/0

Certifications And Compliance

Environmental Conditions

Configuration

Boot Type

Logistics

Carton Quantity

3

Pallet Quantity

84