HUBBELL CANADA
Image of CSUDO2528140J CSUDO2528140J, Cold Shrink Med Volt Termination Kit, 25-28kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

CSUDO2528140J, Cold Shrink Med Volt Termination Kit, 25-28kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

Brand: Burndy

Catalog ID: CSUDO2528140J

Medium Voltage Cold Shrink Sleeve.

  • All-in-one integrated body incorporating stress control and sealant mastics
  • Unique stress control system based on microvaristor (ZnO) technology that delivers exceptional discharge and impulse performance
  • Quick and easy installation. Offering fewest number of steps to install
  • Improved spiral rip core assembly uses smooth edges for simpler installation with less effort, heat tacked spiral core prevents unravelling during shipping and handling
  • Excellent UV Resistance and hydrophobic characteristics
  • Silicone Rubber body provides excellent track and erosion resistance

General

Application

Boot Type

Catalog Number

CSUDO2528140J

Environmental Conditions

Material

Caoutchouc de silicone

Series

UD-JCN

UPC

621945584761

Electrical Ratings

Phase

1-Phase

Voltage Rating

25/28 kV

Conductor Related

Conductor Range

  • 5-8kV: 4/0 AWG-500 kcmil
  • 15kV: 1/0 AWG-250 kcmil
  • 25-28kV: #1-4/0 AWG

Certifications And Compliance

Environmental Conditions

Configuration

Boot Type

Logistics

Carton Quantity

1

Pallet Quantity

72