
Brand: Burndy
Catalog ID: CT110325SSBB0
Catalog Number
CT110325SSBB0
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810565391
UPC 14 Digit GTIN
00781810565391
Dimension - Bundle Diameter Max inch
3.15
Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.81 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110 lb
Carton Quantity
5000
Pallet Quantity
1