HUBBELL CANADA
CT110325SSBC, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 3.15" Bundle, Natural
Image of CT110325SSBC CT110325SSBC, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 3.15" Bundle, Natural

CT110325SSBC, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 3.15" Bundle, Natural

Brand: Burndy

Catalog ID: CT110325SSBC

Nylon 6/6 Cable Tie with Stainless steel Barb, 110 Lbs, Natural, 3.15" Bundle Dia., Package: 100.

  • Nylon 6/6 Standard
  • Self-locking stainless steel barb
  • Available in UV Black and Natural
  • Maximum strength and adjustability for versatility
  • Chemically resistant to solvents, oils, grease, and diluted acids
  • Rounded edges and bent tail for easy installation
  • Safe for air handling spaces
  • Plenum Rated

Nylon 6/6 Standard, Self-locking stainless steel barb, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease,and diluted acids, Rounded edges and bent tail for easy installation, Safe for air handling spaces

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110325SSBC

Color

EU RoHS Indicator

Yes

Rating - Minimum Tensile Strength lbs

110 lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564783

UPC 14 Digit GTIN

00781810564783

Dimensions

Dimension - Bundle Diameter Max inch

3.15

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

110 lb

Logistics

Carton Quantity

5000

Pallet Quantity

1