
Brand: Burndy
Catalog ID: CT110350SSBC
Catalog Number
CT110350SSBC
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Trade Name
UNIRAP™
UPC
781810564967
UPC 14 Digit GTIN
00781810564967
Dimension - Bundle Diameter Max inch
3.62
Dimension - L Length Overall mm
350 mm
Dimension - Length Overall inch
13.78 in
Dimension - Width mm
0 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Carton Quantity
2000
Pallet Quantity
1