
Brand: Burndy
Catalog ID: CT110350SSBL
Catalog Number
CT110350SSBL
Color
Rating - Minimum Tensile Strength lbs
110
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810643259
UPC 14 Digit GTIN
00781810643259
Dimension - Bundle Diameter Max inch
3.62
Dimension - L Length Overall mm
350 mm
Dimension - Length Overall inch
13.78 in
Dimension - Width inch
0.32 in
Dimension - Width mm
8 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110
Carton Quantity
2000
Pallet Quantity
1