
Brand: Burndy
Catalog ID: CT110425SSBC0
Catalog Number
CT110425SSBC0
Color
Rating - Minimum Tensile Strength N
113
Trade Name
UNIRAP™
UPC
781810564998
UPC 14 Digit GTIN
00781810564998
Dimension - Bundle Diameter Max inch
4.33
Dimension - L Length Overall mm
400 mm
Dimension - Length Overall inch
15.75 in
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength N
113
Carton Quantity
2500
Pallet Quantity
1