HUBBELL CANADA
Image of CT110500SSBL0 CT110500SSBL0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 18.11" Long, Black

CT110500SSBL0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 18.11" Long, Black

Brand: Burndy

Catalog ID: CT110500SSBL0

Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.128 - 0.414 in

Hot line tap clamp designed for use on copper conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110500SSBL0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

110

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565438

UPC 14 Digit GTIN

00781810565438

Dimensions

Dimension - Bundle Diameter Max inch

5

Dimension - L Length Overall mm

460 mm

Dimension - Length Overall inch

18.11 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Length

18.11 in

Width

0.28 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

110

Logistics

Carton Quantity

50

Pallet Quantity

2000