
Brand: Burndy
Catalog ID: CT110600SSBC0
Catalog Number
CT110600SSBC0
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Trade Name
UNIRAP™
UPC
781810564899
UPC 14 Digit GTIN
00781810564899
Dimension - Bundle Diameter Max inch
5.98
Dimension - L Length Overall mm
538 mm
Dimension - Length Overall inch
21.18 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110 lb
Rating - Minimum Tensile Strength N
113
Carton Quantity
2000
Pallet Quantity
50000