
Brand: Burndy
Catalog ID: CT110600SSBL
Application
For use with self-locking stainless steel barb
Catalog Number
CT110600SSBL
Color
Natural
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
110
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT_SSB
UPC
781810565445
UPC 14 Digit GTIN
00781810565445
Dimension - Bundle Diameter Max inch
5.98
Dimension - L Length Overall mm
538 mm
Dimension - Length Overall inch
21.18 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm
Length
21.18 in
Package Height
Package Length
Package Weight
Package Width
Width
0.39 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
110
Carton Quantity
3000
Pallet Quantity
1