HUBBELL CANADA
Image of CT120300L0 CT120300L0, Cable Tie, 3" Max Bundle, 120 Lb Tensile, UV Black

CT120300L0, Cable Tie, 3" Max Bundle, 120 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT120300L0

UV Black Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 120 Lbs, 11.87" Long, 0.30" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT120300L0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810333464

UPC 14 Digit GTIN

00781810333464

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Length

11.87 in

Width

0.3 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

2000

Packaging Type

Bag

Pallet Quantity

80000