
Brand: Burndy
Catalog ID: CT120300SSBC0
Catalog Number
CT120300SSBC0
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength N
124
Trade Name
UNIRAP™
UPC
781810565025
UPC 14 Digit GTIN
00781810565025
Dimension - Bundle Diameter Max inch
3.15
Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.8 in
Dimension - Width inch
0.39 in
Dimension - Width mm
10 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength N
124
Carton Quantity
3500
Pallet Quantity
84000