
Brand: Burndy
Catalog ID: CT120300SSBL0
Application
For use with self-locking stainless steel barb
Catalog Number
CT120300SSBL0
Color
Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
120
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT_SSB
UPC
781810643136
UPC 14 Digit GTIN
00781810643136
Dimension - Bundle Diameter Max inch
3.15
Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.81 in
Dimension - Width inch
0.39 in
Dimension - Width mm
10 mm
Length
11.81 in
Width
0.39 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
120
Carton Quantity
2000
Pallet Quantity
48000