
Brand: Burndy
Catalog ID: CT120400L0UG
Catalog Number
CT120400L0UG
Color
UV Black
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
120
Series
UNIRAP™ Series
Tool Type
Standard
Trade Name
UNIRAP™
UPC
781810469187
UPC 14 Digit GTIN
00781810469187
Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
370 mm
Dimension - Length Overall inch
14.57 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
120
Carton Quantity
3000
Pallet Quantity
75000