
Brand: Burndy
Catalog ID: CT120400MH14D
Catalog Number
CT120400MH14D
Color
Natural
Material
NYLON 6/6
Mounting Method
Screw
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
120
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810335338
UPC 14 Digit GTIN
00781810335338
Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
399 mm
Dimension - Length Overall inch
15.70 in
Dimension - Screw Size inch
0.25
Dimension - Width inch
0.30 in
Dimension - Width mm
8 mm
Package Height
Package Length
Package Weight
Package Width
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
120
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Mounting Method
Screw
Carton Quantity
2000
Packaging Type
Bag