
Brand: Burndy
Catalog ID: CT120500SSBC
Catalog Number
CT120500SSBC
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
120 lb
Rating - Minimum Tensile Strength N
124
Trade Name
UNIRAP™
UPC
781810565070
UPC 14 Digit GTIN
00781810565070
Dimension - Bundle Diameter Max inch
4.92
Dimension - L Length Overall mm
450 mm
Dimension - Length Overall inch
17.72 in
Dimension - Width inch
0.39 in
Dimension - Width mm
10 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
120 lb
Rating - Minimum Tensile Strength N
124
Carton Quantity
300
Pallet Quantity
32400