HUBBELL CANADA
Image of CT1751100Q0 CT1751100Q0, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black
Discontinued

CT1751100Q0, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT1751100Q0

UV Black Nylon 6/6 Cable Tie, 11" Max. Bundle Dia, 175 Lbs, 36" Long, 0.35" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT1751100Q0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Heavy

UPC

781810334133

UPC 14 Digit GTIN

00781810334133

Dimensions

Dimension - Bundle Diameter Max inch

11

Dimension - L Length Overall mm

927 mm

Dimension - Length Overall inch

36.50 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Length

36 in

Package Height

Package Length

Package Weight

Package Width

Width

0.35 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Military Spec Number

MS3367-13-0

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Logistics

Carton Quantity

500