HUBBELL CANADA
Image of CT175500Q0 CT175500Q0, Cable Tie, 175 Lb Tensile, Black
Discontinued

CT175500Q0, Cable Tie, 175 Lb Tensile, Black

Brand: Burndy

Catalog ID: CT175500Q0

UNIRAP, CT-Q, Standard Cable Ties, Install with TWT2, MK9, CTT50, For general purpose applications, RoHS Under InvestigationMaterial: Nylon 6/6 UV.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For general purpose applications

Catalog Number

CT175500Q0

Color

UV Black

EU RoHS Indicator

Contact Manufacturer

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

32 °C

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Sub Brand

UNIRAP

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Cable Ties

UPC

781810661116

UPC 14 Digit GTIN

00781810661116

Dimensions

Dimension - Bundle Diameter Max inch

5.5

Dimension - L Length Overall mm

460 mm

Dimension - Length Overall inch

18.10 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

32 °C

Logistics

Carton Quantity

1000