
Brand: Burndy
Catalog ID: CT18087SSBM
Catalog Number
CT18087SSBM
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
18 lb
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810565131
Dimension - Bundle Diameter Max inch
0.87 in
Dimension - L Length Overall mm
100 mm
Dimension - Length Overall inch
3.94 in
Dimension - Width inch
0.12 in
Dimension - Width mm
3 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
18 lb
Carton Quantity
3000
Pallet Quantity
1