HUBBELL CANADA
Image of CT18125C CT18125C, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

CT18125C, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT18125C

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 6.18"L, 0.09"W, 1.50" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18125C

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331446

UPC 14 Digit GTIN

00781810331446

Dimensions

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

6.18 in

Width

0.09 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999