HUBBELL CANADA
Image of CT18125M CT18125M, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

CT18125M, Cable Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT18125M

Natural Nylon 6/6 Cable Tie, 1.25" Max. Bundle Dia, 18 Lbs, 5.67" Long, 0.10" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT18125M

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Mini

UPC

781810331552

UPC 14 Digit GTIN

00781810331552

Dimensions

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

5.67 in

Width

0.1 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Packaging Type

Bag

Pallet Quantity

1