HUBBELL CANADA
Image of CT18200C2 CT18200C2, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Red
Discontinued

CT18200C2, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Red

Brand: Burndy

Catalog ID: CT18200C2

Nylon cable ties, Tensile strength-18 Lbs, Color- Red, 8.18"L, 0.09"W, 2.10" Bundle Dia.

General

Catalog Number

CT18200C2

Color

Red

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331583

UPC 14 Digit GTIN

00781810331583

Dimensions

Dimension - Bundle Diameter Max inch

2.10 in

Dimension - L Length Overall mm

208 mm

Dimension - Length Overall inch

8.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag