HUBBELL CANADA
Image of CT18200M CT18200M, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural

CT18200M, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT18200M

Natural Nylon 6/6 Cable Tie, 2" Max. Bundle Dia, 18 Lbs, 8" Long,.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT18200M

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Mini

UPC

781810331675

UPC 14 Digit GTIN

00781810331675

Dimensions

Dimension - Bundle Diameter Max inch

2.10 in

Dimension - L Length Overall mm

208 mm

Dimension - Length Overall inch

8.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

8 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Pallet Quantity

99999