HUBBELL CANADA
Image of CT18200SSBC0 CT18200SSBC0, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 7.91" Long, Black

CT18200SSBC0, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 7.91" Long, Black

Brand: Burndy

Catalog ID: CT18200SSBC0

Nylon Stainless Steel BARB Cable Ties, 7.91 IN L, .09 IN W, Tensile Strength: 18 Lbs,Max bundle dia:2.01".

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT18200SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564462

UPC 14 Digit GTIN

00781810564462

Dimensions

Dimension - Bundle Diameter Max inch

2.01

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.91 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

7.91 in

Width

0.09 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Rating - Minimum Tensile Strength lbs

18

Logistics

Carton Quantity

3000

Pallet Quantity

99999