
Brand: Burndy
Catalog ID: CT18200SSBM0
Application
For use with self-locking stainless steel barb
Catalog Number
CT18200SSBM0
Color
Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
18 lb
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT_SSB
UPC
781810565124
UPC 14 Digit GTIN
00781810565124
Dimension - Bundle Diameter Max inch
2.01
Dimension - L Length Overall mm
201 mm
Dimension - Length Overall inch
7.91 in
Dimension - Width inch
0.09 in
Dimension - Width mm
2 mm
Length
7.91 in
Width
0.09 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Rating - Minimum Tensile Strength lbs
18 lb
Carton Quantity
17000
Pallet Quantity
99999