HUBBELL CANADA
Image of CT250600Q CT250600Q, Cable Tie, 6.1" Max Bundle, 250 Lb Tensile, Natural

CT250600Q, Cable Tie, 6.1" Max Bundle, 250 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT250600Q

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 22.80"L, 0.50"W, 06.10" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT250600Q

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Tool Type

Heavy

UPC

781810334164

UPC 14 Digit GTIN

00781810334164

Dimensions

Dimension - Bundle Diameter Max inch

6.10 in

Dimension - L Length Overall mm

579 mm

Dimension - Length Overall inch

22.80 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

22.8 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

500

Packaging Type

Bag