HUBBELL CANADA
Image of CT30125C0UG CT30125C0UG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black, Universal Grade

CT30125C0UG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT30125C0UG

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 05.90"L, 0.13"W, 01.25" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT30125C0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

30

Series

UNIRAP™ Series

Tool Type

Intermediate

Trade Name

UNIRAP™

UPC

781810469040

UPC 14 Digit GTIN

00781810469040

Dimensions

Dimension - Bundle Diameter Max inch

1.25 in

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.90 in

Dimension - Width inch

0.13 in

Dimension - Width mm

3 mm

Length

5.9 in

Width

0.13 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

30

Logistics

Carton Quantity

18000

Pallet Quantity

99999