HUBBELL CANADA
Image of CT30125CUG CT30125CUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade

CT30125CUG, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT30125CUG

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 05.90"L, 0.13"W, 01.25" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT30125CUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

30

Series

UNIRAP™ Series

Tool Type

Intermediate

Trade Name

UNIRAP™

UPC

781810469057

UPC 14 Digit GTIN

00781810469057

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.90 in

Dimension - Width inch

0.13 in

Dimension - Width mm

3.3 mm

Length

5.9 in

Width

0.13 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

30

Logistics

Carton Quantity

20000

Pallet Quantity

99999