HUBBELL CANADA
Image of CT30125M0 CT30125M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

CT30125M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT30125M0

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 05.75"L, 0.13"W, 01.25" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT30125M0

Color

Black

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

30

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810332313

UPC 14 Digit GTIN

00781810332313

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

146 mm

Dimension - Length Overall inch

5.75 in

Dimension - Width inch

0.14 in

Dimension - Width mm

3.6 mm

Length

5.75 in

Width

0.13 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-5-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

30

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Packaging Type

Bag

Pallet Quantity

99999