HUBBELL CANADA
Image of CT30125MH8C CT30125MH8C, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount

CT30125MH8C, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT30125MH8C

Nylon cable ties, Tensile strength-30 Lbs, Color- Natural, 05.80"L, 0.13"W, 01.25" Bundle Dia.

Mounting Hole

General

Catalog Number

CT30125MH8C

Color

Natural

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

30

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810335208

UPC 14 Digit GTIN

00781810335208

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.80 in

Dimension - Screw Size inch

#8

Dimension - Width inch

0.13 in

Dimension - Width mm

3 mm

Length

5.8 in

Width

0.13 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

30

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

10000

Packaging Type

Bag