
Brand: Burndy
Catalog ID: CT40137SSBM0
Catalog Number
CT40137SSBM0
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
40 lb
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810565162
UPC 14 Digit GTIN
00781810565162
Dimension - Bundle Diameter Max inch
1.38
Dimension - L Length Overall mm
150 mm
Dimension - Length Overall inch
5.91 in
Dimension - Width inch
0.14 in
Dimension - Width mm
3 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
40 lb
Carton Quantity
3000
Pallet Quantity
99999