HUBBELL CANADA
Image of CT40200CUG CT40200CUG, Cable Tie, 2" Max Bundle, 40 Lb Tensile, Natural, Universal Grade

CT40200CUG, Cable Tie, 2" Max Bundle, 40 Lb Tensile, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT40200CUG

Nylon cable ties, Tensile strength-40 Lbs, Color- Natural, 07.90"L, 0.15"W, 02.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT40200CUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Tool Type

Intermediate

Trade Name

UNIRAP™

UPC

781810469064

UPC 14 Digit GTIN

00781810469064

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.90 in

Dimension - Width inch

0.15 in

Dimension - Width mm

3.8 mm

Length

7.9 in

Width

0.15 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Logistics

Carton Quantity

20000

Pallet Quantity

99999