HUBBELL CANADA
Image of CT40200M0 CT40200M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

CT40200M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT40200M0

Nylon UV Black Standard Cable Ties, 40 lbs:bundle dia max:2 IN.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT40200M0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Intermediate

UPC

781810332399

UPC 14 Digit GTIN

00781810332399

Dimensions

Dimension - Bundle Diameter Max inch

2.37 in

Dimension - L Length Overall mm

225 mm

Dimension - Length Overall inch

8.87 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Pallet Quantity

99999