HUBBELL CANADA
Image of CT40400C CT40400C, Cable Tie, 4" Max Bundle, 40 Lb Tensile, Natural
Discontinued

CT40400C, Cable Tie, 4" Max Bundle, 40 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT40400C

Nylon cable ties, Tensile strength-40 Lbs, Color- Natural, 14.25"L, 0.14"W, 04.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT40400C

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Tool Type

Intermediate

Trade Name

UNIRAP™

UPC

781810332160

UPC 14 Digit GTIN

00781810332160

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

362 mm

Dimension - Length Overall inch

14.25 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

14.25 in

Package Height

Package Length

Package Weight

Package Width

Width

0.14 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1000

Packaging Type

Bag