HUBBELL CANADA
Image of CT50175MH10C0 CT50175MH10C0, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

CT50175MH10C0, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

Brand: Burndy

Catalog ID: CT50175MH10C0

UV Black Nylon 6/6 Mounting Hole Cable Tie, # 10 Stud, 1.75" Max. Bundle Dia, 50 Lbs, 8.50" Long, 0.18" Wide.

  • Screw Mounting Hole
  • Suitable for General Use

General

Application

For Screw Mount

Catalog Number

CT50175MH10C0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810335260

UPC 14 Digit GTIN

00781810335260

Dimensions

Dimension - Bundle Diameter Max inch

1.75 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

8.00 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.17 in

Dimension - Width mm

4 mm

Length

8.5 in

Width

0.18 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

5000

Pallet Quantity

99999