HUBBELL CANADA
Image of CT50175MH10CUG CT50175MH10CUG, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural, Universal Grade, Screw Mount

CT50175MH10CUG, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural, Universal Grade, Screw Mount

Brand: Burndy

Catalog ID: CT50175MH10CUG

Natural Nylon 6/6 Universal Grade Cable Tie, Tensile Strength-50Lbs, 7.79"L, 0.18"W, 1.75" Max. Bundle Dia.

Mounting Hole

General

Catalog Number

CT50175MH10CUG

Color

Natural

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469194

UPC 14 Digit GTIN

00781810469194

Dimensions

Dimension - Bundle Diameter Max inch

1.75

Dimension - L Length Overall mm

198 mm

Dimension - Length Overall inch

7.79 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

7.79 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

10000

Pallet Quantity

99999