
Brand: Burndy
Catalog ID: CT50200SSBB
Catalog Number
CT50200SSBB
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
50 Lb
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810565346
UPC 14 Digit GTIN
00781810565346
Dimension - Bundle Diameter Max inch
1.97
Dimension - L Length Overall mm
200 mm
Dimension - Length Overall inch
7.87 in
Dimension - Width inch
0.24 in
Dimension - Width mm
6 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
50 Lb
Carton Quantity
4000
Pallet Quantity
99999