
Brand: Burndy
Catalog ID: CT50250SSBB0
Catalog Number
CT50250SSBB0
Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
50 Lb
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810565278
UPC 14 Digit GTIN
00781810565278
Dimension - Bundle Diameter Max inch
2.56
Dimension - L Length Overall mm
250 mm
Dimension - Length Overall inch
9.84 in
Dimension - Width inch
0.19 in
Dimension - Width mm
5 mm
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
50 Lb
Carton Quantity
6000
Pallet Quantity
99999