HUBBELL CANADA
Image of CT50300C00 CT50300C00, Cable Tie, 3" Max Bundle, 50 Lb Tensile, UV Black

CT50300C00, Cable Tie, 3" Max Bundle, 50 Lb Tensile, UV Black

OR

Brand: Burndy

Catalog ID: CT50300C00

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 11.25"L, 0.18"W, 03.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT50300C00

Color

UV Black (Mil. Spec.)

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810332825

UPC 14 Digit GTIN

00781810332825

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

286 mm

Dimension - Length Overall inch

11.25 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

11.25 in

Width

0.18 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-7-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999