
Brand: Burndy
Catalog ID: CT50300SSBC0
Application
For use with self-locking stainless steel barb
Catalog Number
CT50300SSBC0
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT-SSB
UPC
781810564677
UPC 14 Digit GTIN
00781810564677
Dimension - Bundle Diameter Max inch
3.19
Dimension - L Length Overall mm
295 mm
Dimension - Length Overall inch
11.61 in
Dimension - Width inch
0.19 in
Dimension - Width mm
5 mm
Length
11.61 in
Width
0.19 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
50
Carton Quantity
5000
Pallet Quantity
99999