HUBBELL CANADA
Image of CT50400C2 CT50400C2, Cable Tie, 4" Max Bundle, 50 Tensile, Red
Discontinued

CT50400C2, Cable Tie, 4" Max Bundle, 50 Tensile, Red

Brand: Burndy

Catalog ID: CT50400C2

Nylon cable ties, Tensile strength-50 Lbs, Color- Red, 14.25"L, 0.18"W, 04.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT50400C2

Color

Red

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Tool Type

Standard

UPC

781810332702

UPC 14 Digit GTIN

00781810332702

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

362 mm

Dimension - Length Overall inch

14.25 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

14.25 in

Package Height

Package Length

Package Weight

Package Width

Width

0.18 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Military Spec Number

MS3367-2-2

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999