HUBBELL CANADA
Image of CT50400CUG CT50400CUG, Cable Tie, 50 Lb Tensile, Natural, Universal Grade

CT50400CUG, Cable Tie, 50 Lb Tensile, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT50400CUG

Natural Nylon 6/6 Standard Cable Tie, 50 Lbs Min Ten Strgth, 15.50" L, 0.18" W.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT50400CUG

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

UG, Standard

UPC

781810469118

UPC 14 Digit GTIN

00781810469118

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

15.5 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

12000

Pallet Quantity

99999