HUBBELL CANADA
Image of CT50400MH10C0 CT50400MH10C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

CT50400MH10C0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Screw Mount

OR

Brand: Burndy

Catalog ID: CT50400MH10C0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 14.50"L, 0.17"W, 04.00" Bundle Dia.

  • Screw Mounting Hole
  • Suitable for General Use

General

Application

Bundling and mounting, one easy installation. Ideal for use where bundle needs to be secured, such as control panels and ceilings

Catalog Number

CT50400MH10C0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP

Trade Name

UNIRAP™

Type

CT-MH

UPC

781810335307

UPC 14 Digit GTIN

00781810335307

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

368 mm

Dimension - Length Overall inch

14.50 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

14.5 in

Width

0.17 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

99999