HUBBELL CANADA
Image of CT50400RC0 CT50400RC0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Releasable

CT50400RC0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Releasable

Brand: Burndy

Catalog ID: CT50400RC0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 14.60"L, 0.18"W, 04.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT50400RC0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334744

UPC 14 Digit GTIN

00781810334744

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

14.6 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Packaging Type

Bag

Pallet Quantity

1