HUBBELL CANADA
Image of CT50400SSBB CT50400SSBB, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 3.94" Bundle, Natural

CT50400SSBB, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 3.94" Bundle, Natural

Brand: Burndy

Catalog ID: CT50400SSBB

Nylon 6/6 Cable Tie with Stainless steel Barb, 50 Lbs, Natural, 3.94" Bundle Dia., Package: 250.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50400SSBB

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Sub Brand

CABLE TIE, UNIRAP

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565308

UPC 14 Digit GTIN

00781810565308

Dimensions

Dimension - Bundle Diameter Max inch

3.94 in

Dimension - L Length Overall mm

364 mm

Dimension - Length Overall inch

14.33 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

750

Pallet Quantity

74250