
Brand: Burndy
Catalog ID: CT50425SSBC
Application
For use with self-locking stainless steel barb
Catalog Number
CT50425SSBC
Color
Natural
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT-SSB
UPC
781810564714
UPC 14 Digit GTIN
00781810564714
Dimension - Bundle Diameter Max inch
4.21
Dimension - L Length Overall mm
380 mm
Dimension - Length Overall inch
14.96 in
Dimension - Width inch
0.19 in
Dimension - Width mm
5 mm
Length
14.96 in
Width
0.19 in
Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
50
Carton Quantity
5000
Pallet Quantity
99999